Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD 5962-18217
  • Wide operating voltage range: 3V to 40V
  • High initial accuracy (+V = 20V at +25°C): ±0.30%
  • High output impedance: 14MΩ (typical)
  • Completely floating: No ground connection
  • Radiation acceptance testing
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • Radiation acceptance testing
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness
    • No SEB/SEL LETTH, +V = 35V: 86MeV•cm2/mg
    • SET duration (time recovery) ≤ 125µs

Description

The ISL70592SEH is a radiation hardened precision 1mA current source IC. The device has excellent accuracy of ±1% over a wide operating voltage range of 3V to 40V and over a temperature range of -55°C to +125°C. Fabricated with the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process, the device is immune to single-event latch-up. The high output impedance of the device makes it insensitive to voltage drops across long lines. It can withstand a forward operating voltage of 40V and a reverse voltage of -0.5V. The ISL7x591SEH and ISL7x592SEH are two terminal floating current sources allowing them to be used in high-side, low-side, and dual-side load applications such as sensor excitation, biasing networks, low voltage references, floating voltage references, and ramp generators. The current sources were primarily designed for thermistor and other sensor excitation applications widely used in spacecraft. The device is available in a 4 Ld ceramic flatpack and die forms. The temperature range is -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Accuracy±0.3%
Continuous Output Current (mA)1
Output Impedance (MΩ)14
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +105°C, -40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CFP4.2 x 6.5 x 0.0042.5
DIE

Applications

  • Sensor excitation
  • Biasing network
  • Low-voltage references
  • Ramp generators
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQCAGE code
ISL70592SEHF/PROTOActiveAvailableIn StockCFP4#TrayNot Applicable2.5mm4.2 x 6.5 x 0.00ExemptGold Plate over compliant Undercoat-e4134371
ISL70592SEHVFActiveN/AIn StockCFP4#TrayNot Applicable2.5mm4.2 x 6.5 x 0.005962R1821703VXCExemptGold Plate over compliant Undercoat-e42534371
ISL70592SEHVXActiveN/AOut of StockDIE5962R1821703V9ANo10034371
ISL70592SEHX/SAMPLEActiveN/AOut of StockPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable134371

Renesas Boards & Kits

Knowledge Base

  1. How many ISL7x591SEH or ISL7x592SEH current sources can I connect for higher current drive?

    Question: How many current sources can I connect for higher current drive?   Answer: The number of current sources you can connect in parallel is theoretically unlimited as long as the circuit loading maintains at least 3V across the V+ and V- terminals of the ISL70591SEH, ISL70592SEH, ISL73591SEH or ISL73592SEH current ...

  2. Why did Renesas provide output current limits at various supply voltages for the ISL7x591SEH and ISL7x592SEH current sources?

    Question: The ISL70591SEH, ISL70592SEH, ISL73591SEH, ISL73592SEH data sheet has specifications for output current at various supply voltages. Why did Renesas provide output current limits at various supply voltages?   Answer: The output current accuracy varies at different V+ voltages and temperature level. Limits are provided at V+ voltages of 3V, 12V ...

  3. DNC Pins on ISL7x591SEH or ISL7x592SEH Current Sources

    Question: For these current sources, can the DNC pins (pin 2 and pin 3) be connected externally to V+ or ground?   Answer: No, the DNC pins for the ISL70591SEH, ISL70592SEH, ISL73591SEH, and ISL73592SEH should not be externally connected to V+ or ground. They need to be left floating. Connecting them ...

View All Results from Knowledge Base (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?