Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pb-free (RoHS compliant)
  • Negative signal swing (Max 6.5V below V+)
  • ON-Resistance (rON)
    • V+ = +4.5V: 0.52Ω
    • V+ = +4.3V: 0.65Ω
    • V+ = +2.7V: 0.9Ω
    • V+ = +1.8V: 1.8Ω
  • rON matching between channels: 10mΩ
  • rON flatness across signal range: 0.33Ω
  • Low THD+N @ 32Ω load: 0.02%
  • Single supply operation: +1.8V to +6.5V
  • Low power consumption at 3V (PD): 24nW
  • Fast switching action (V+ = +4.3V)
    • tON: 43ns
    • tOFF: 23ns
  • ESD HBM rating: >6kV
  • Guaranteed break-before-make
  • 1.8V logic compatible (+3V supply)
  • Low I+ current when VINH is not at the V+ rail
  • Available in 10 Ld µTQFN 1.8mm x 1.4mm and 10 Ld 3mm x 3mm TDFN

Description

The ISL54059 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54059 is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. This device is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally closed (NC) switches with independent logic control. This configuration can be used as a dual 2-to-1 multiplexer.

Parameters

AttributesValue
Switch or MUXSwitch/MUX
Channels (#)2
ConfigurationMIX
TON (ns)43
TOFF (ns)23
Charge Injection (pC)170
Drain Capacitance100
Leakage (nA)8.13
RDS (ON) (Ohms)0.52
Source Cap (pf)36
Supply Voltage Vcc Range1.8 to 6.5
VCC (Single) (V)1.8 - 6.5
IS (mA)0.0001
Type of SwitchSPDT
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN3.0 x 3.0 x 0.75100.5
uTQFN1.8 x 1.4 x 0.00100.4

Applications

  • Audio and video switching
  • Battery-powered, handheld, and portable equipment
  • MP3 and multimedia players
  • Cellular/Mobile phones
  • Pagers
  • Laptops, notebook PCs and palmtops
  • Portable test and measurement
  • Medical equipment

Applied Filters: