Features
- Pin Compatible Replacement for the NLAS5223 and NLAS5223L
- ON-Resistance (rON)
- V+ = +4.3V 0.29Ω
- V+ = +3.0V 0.33Ω
- V+ = +1.8V 0.55Ω
- rON Matching Between Channels 0.06Ω
- rON Flatness Across Signal Range 0.03Ω
- Single Supply Operation +1.65V to +4.5V
- Low Power Consumption (PD) 0.45µW
- Fast Switching Action (V+ = +4.3V)
- tON 40ns
- tOFF 20ns
- ESD HBM Rating >8kV
- Break-before-Make
- 1.8V Logic Compatible (+3V supply)
- Low ICC Current when VinH is not at the V+ Rail
- Available in 10 Ld 1.8mmx1.4mmx0.5mm µTQFN
- Pb-Free (RoHS Compliant)
Description
The Intersil ISL54050 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 29Ω) and fast switching speeds (tON = 40ns, tOFF = 20ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL54050 is offered in small form factor package, alleviating board space limitations. The ISL54050 is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally closed (NC) switches. This configuration can be used as a dual 2-to-1 multiplexer. The ISL54050 is pin compatible with the NLAS5223 and NLAS5223L.
Applications
- Battery powered, Handheld, and Portable Equipment Cellular/mobile Phones Pagers Laptops, Notebooks, Palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and Video Switching
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ISL54050IRUZ-T | Obsolete | N/A | In Stock | RoHS:EN | uTQFN | 10# | Reel | 1 | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C |
| ISL54050IRUZ-T7A | Obsolete | N/A | Out of Stock | RoHS:EN | uTQFN | 10# | Reel | 1 | Yes | Nickel/Palladium/Gold-e4 | -40 to +85°C |
Filters
Applied Filters
- Product Change NoticePDF 205 KB PCN10114 Nov 10, 2010
- Application NotePDF 468 KB an557 May 24, 2002AI-generated Summary: The document details recommended test procedures for analog switches, focusing on key parameters such as crosstalk, break-before-make delay, and settling time. It explains how to measure crosstalk using decibel ratios and outlines the importance of break-before-make delay to prevent simultaneous switch closure. Settling time is measured to ensure output stability after input changes. It also covers input thresholds, leakage currents, power dissipation, and various switch capacitances, providing test circuit examples and conditions for accurate measurement.
- DocumentPDF 293 KB tb363 May 04, 2018
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 468 KB an557 May 24, 2002AI-generated Summary: The document details recommended test procedures for analog switches, focusing on key parameters such as crosstalk, break-before-make delay, and settling time. It explains how to measure crosstalk using decibel ratios and outlines the importance of break-before-make delay to prevent simultaneous switch closure. Settling time is measured to ensure output stability after input changes. It also covers input thresholds, leakage currents, power dissipation, and various switch capacitances, providing test circuit examples and conditions for accurate measurement.
Application Notes & White Papers (1)
- Product Change NoticePDF 205 KB PCN10114 Nov 10, 2010
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- DocumentPDF 293 KB tb363 May 04, 2018
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.