Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully Specified at ±5V, 12V, 5V, and 3V Supplies for 10% Tolerances
  • Four Separately Controlled SPST Switches
  • Pin Compatible with DG411/DG412/DG413
  • ON Resistance (RON) 50Ω
  • RON Matching Between Channels 2Ω
  • Low Charge Injection 5pC (Max)
  • Low Power Consumption (PD) 1µW
  • Low Leakage Current (Max at 85°C) 5nA
  • Fast Switching Action
  • tON 30ns
  • tOFF 18ns
  • Guaranteed Break-Before-Make (ISL43142 only)
  • Minimum 2000V ESD Protection per Method 3015.7
  • TTL, CMOS Compatible
  • Pb-free Available

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43140-ISL43142 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 30ns, tOFF = 18ns). A 12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2. 5Ω. The 3mm x 3mm Quad No- Lead Flatpack (QFN) package alleviates board space limitations, making this newest line of low-voltage switches an ideal solution. The ISL43140/ISL43141/ISL43142 are quad single-pole/ single-throw (SPST) devices. The ISL43140 has four normally closed (NC) switches; the ISL43141 has four normally open (NO) switches; the ISL43142 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones Pagers Laptops, Notebooks, Palmtops
  • Communications Systems Military Radios RF "Tee" Switches
  • Test Equipment Ultrasound Electrocardiograph
  • Heads-Up Displays
  • Audio and Video Switching
  • General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreeTemp. Range (°C)
ISL43140IBZObsoleteN/AOut of StockSOIC16#Tube1.3mm9.9 x 3.9 x 0.00No-40 to +85°C
ISL43140IBZ-TObsoleteN/AIn StockSOIC16#Reel1.3mm9.9 x 3.9 x 0.00No-40 to +85°C
ISL43140IVZObsoleteN/AOut of StockTSSOP16#Tube0.7mm5.0 x 4.4 x 0.00No-40 to +85°C
ISL43140IVZ-TObsoleteN/AOut of StockTSSOP16#Reel0.7mm5.0 x 4.4 x 0.00No-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?