| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MNA |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.00 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 4 |
| Charge Injection (pC) | 1 |
| Configuration | NC |
| Drain Capacitance (pF) | 14 |
| IS (mA) | 5.0E-5 |
| Leakage (nA) | 0.01 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Pkg. Type | TSSOP |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 50 |
| Source Cap (pf) | 7 |
| Switch or MUX | Switch |
| TOFF (ns) | 15 |
| TON (ns) | 40 |
| Type of Switch | SPST |
| VCC (Single) (V) | 2 - 12 |
| Vcc (V) | 2 to 12, ±2 to ±6 |
| Width (mm) | 4.4 |
Support is limited to customers who have already adopted these products.
The Intersil ISL43140-ISL43142 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 30ns, tOFF = 18ns). A 12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2. 5Ω. The 3mm x 3mm Quad No- Lead Flatpack (QFN) package alleviates board space limitations, making this newest line of low-voltage switches an ideal solution. The ISL43140/ISL43141/ISL43142 are quad single-pole/ single-throw (SPST) devices. The ISL43140 has four normally closed (NC) switches; the ISL43141 has four normally open (NO) switches; the ISL43142 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.