Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fully specified at VS = ±5V and ±3.3V for 10% tolerances
  • Available in SOT-23 packaging
  • Dual supply operation: ±1.5V to ±6V
  • ON-resistance: 15Ω
  • rON flatness: 5Ω
  • Charge injection: 7pC
  • Low leakage current (maximum at 85°C) 5nA (off leakage), 20nA (on leakage)
  • Fast switching action
  • tON: 40ns
  • tOFF: 25ns
  • Break-before-make operation at VS = ±5V
  • Minimum 2000V ESD protection per Method 3015.7
  • CMOS logic compatible
  • RoHS Compliant

Description

The Intersil ISL43112 and ISL43113 are precision, high performance analog switches designed to operate from ±1. 5V to ±6V supplies. These devices are fully specified for 10% tolerance ±5V and ±3. 3V supplies and feature supply and leakage currents much lower than those of other single SPST switches. Turn-on and turn-off times are also improved. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (250μW), sub-nanoamp leakage currents and fast switching speeds (tON = 40ns, tOFF = 25ns). The small SOT-23 packages and timing that delivers break-before-make operation, make this family ideal for custom multiplexer applications. Additionally, excellent rON flatness maintains signal fidelity over the whole input range, while micro packaging alleviates board space limitations. All these benefits combine to make Intersil’s newest line of low-voltage switches ideal solutions for “Next Generation” designs. The ISL4311x are Single-Pole/Single-Throw (SPST) switches, with the ISL43112 being Normally Open (NO) and the ISL43113 being Normally Closed (NC).

Parameters

AttributesValue
Switch or MUXSwitch
Channels (#)1
ConfigurationSPST
TON (ns)42
TOFF (ns)25
Charge Injection (pC)7
Drain Capacitance (pF)30
Leakage (nA)0.1
RDS (ON) (Ohms)15
Source Cap (pf)13
Vcc (V)±1.5 to ±6
VCC (Single) (V)6
IS (mA)0.015
Type of SwitchSPST
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 1.7 x 0.0051

Applications

  • Battery Powered, Handheld, and Portable Equipment Cellular/Mobile Phones, Pagers Laptops, Notebooks, Palmtops, PDA's
  • Communications Systems Radios PBX, PABX
  • Test Equipment Logic and Spectrum Analyzers Portable Meters, DVM, DMM
  • Medical Equipment Ultrasound, MRI, CAT SCAN Electrocardiograph, Blood Analyzer
  • Audio and Video Switching
  • General Purpose Circuits Low Voltage DACs and ADCs Sample and Hold Circuits Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL43112IHZ-TActiveAvailableIn StockRoHS:EN
SOT231ku | $1.825#Reel31mm2.9 x 1.7 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIAUSA
ISL43112IBZObsoleteN/AOut of StockContactSOICN8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL43112IBZ-TObsoleteN/AOut of StockContactSOICN8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?