Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two-channel I2C compatible bidirectional buffer
  • +2.3VDC to +5.5VDC supply range
  • >400kHz operation
  • Bus capacitance buffering
  • Rise time accelerators
  • Hot swapping capability
  • ±6kV Class 3 HBM ESD protection on all pins
  • ±12kV HBM ESD protection on SDA/SCL pins
  • Logic level translation
  • Accelerator disable pin
  • Pb-free (RoHS compliant) 8 Ld TDFN (3mm x 3mm) and 8 Ld MSOP packages
  • Low quiescent current: 2.1mA typ
  • Low shutdown current: 0.5µA typ

Description

The ISL33002 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33002 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane, and the ISL33002 adds level translation for mixed supply voltage applications. The ISL33002 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.

Parameters

AttributesValue
Accelerator Trigger (V)0.3
Accelerator Current (mA)10
VOS (mV)45
Vcc (V)2.3 to 5.5
Supply Current Icc (µA)2.2
Hot SwapYes
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
TDFN3.0 x 3.0 x 0.7580.5

Application Block Diagrams

Industrial Ether-connectable IoT sensor hub block diagram features a high‑performance Arm Cortex‑R52 MPU and supports multiple industrial Ethernet protocols.
Industrial Ether-Connectable IoT Sensor Hub
Renesas IoT sensor hub supports diverse Ethernet protocols, cutting BOM and PCB size for efficiency.
48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Additional Applications

  • I2C bus extender and capacitance buffering
  • Server racks for telecom, datacom, and computer servers
  • Desktop computers
  • Hot-swap board insertion and bus isolation

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL33002IRT2ZActiveAvailableIn StockRoHS:EN
TDFN1ku | $0.868#Tube30.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33002IRT2Z-TActiveN/AOut of StockRoHS:EN
TDFN1ku | $0.868#Reel30.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33002IUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $0.868#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33002IUZ-TActiveAvailableOut of StockRoHS:EN
MSOP1ku | $0.868#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33002IRTZObsoleteN/AIn StockRoHS:EN
TDFN8#Tube30.7mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL33002IRTZ-TObsoleteN/AIn StockRoHS:EN
TDFN8#Reel30.7mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?