Skip to main content
Renesas Electronics Corporation
5V, Rail-Rail I/O, Zero-Drift, Single Ended Output Programmable Gain Instrumentation Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MXZ
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28535FVZ-T7A)Download

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AVOL (dB)140
Bandwidth (MHz)2.3
CMRR (dB)138
Channels (#)1
EnableNo
Gain Error / Measurement Error (Max)0.05
Gain Min1
IBIAS (nA)0.05
IOUT (A)0.004
IS per Amp (mA)2.9
Length (mm)5
MOQ250
Noise VN (nV/√Hz)17
Offset Voltage (Max) (mV)0.005
PSRR (db)140
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pkg. TypeTSSOP
Price (USD)$10.16908
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)2.5 - 5.5
Slew Rate (V/µs)0.8
Thermal ShutdownNo
Topology [Rail 1]VFA
VS (Max) (V)5.5
VS (Min) (V)2.5
Width (mm)4.4
field__slew_rate_typical_0.8

Description

The ISL28535 is a 5V zero-drift rail-to-rail input/output (RRIO) Programmable Gain Instrumentation Amplifiers (PGIA). This instrumentation amplifier features low offset, low noise, low gain error, and high CMRR. It is ideal for high precision applications over the wide industrial temperature range. This in-amp is designed with a unique 2-bit, 3-state logic interface that allows up to 9 selectable gain settings. The ISL2853x single-ended output amplifier includes an additional uncommitted zero-drift amplifier, useful to buffer the REF input or used as a precision amplifier.