Overview
The ISL28233SOICEVAL1Z evaluation board contains the circuitry needed to evaluate the high performance of the ISL28233 chopper-stabilized op amp. The ISL28233 chopper-stabilized, rail-to-rail, dual op amp features a low 8μV maximum VOS over-temperature and a 0.1Hz 1/f noise corner frequency, enabling very-high gain single-stage DC amplifiers that can operate from single cell batteries while consuming only 20μA of current.
The ISL28233SOICEVAL1Z evaluation board can be configured as a precision high-gain (G = 10,000V/V) differential amplifier and demonstrates the level of performance possible with this type of amplifier while operating from battery voltages as low as 1.65V.
Features
- Single supply operation: +1.65V to +5.5V
- Dual supply operation: ±0.825V to ±2.75V
- Single-ended or differential input operation with high gain (G = 10,000V/V)
- External voltage reference (VREF) input
- Banana jack connectors for power supply and VREF inputs
- BNC connectors for op amp input and output terminals
- Convenient PCB pads for op amp input/output impedance loading
Sample & Buy
ISL28233SOICEVAL1Z
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8542.33.0001 |
1u | $75.00Budgetary Price
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.