Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low input offset: 75µV Max.
  • Input bias current: 15pA
  • Superb temperature drift
  • Voltage offset: 0.65µV/°C Max.
  • Input current: 0.9pA/°C Max.
  • Outstanding ESD performance
  • Human Body Model: 4.5kV
  • Machine Model: 500V
  • Charged Device Model: 1.5kV
  • Very low voltage noise, 10Hz: 14nV/√Hz
  • Low current consumption (per amp): 0.29mA Max.
  • Gain-bandwidth product: 1MHz
  • Wide supply range: 4.5V to 40V
  • Operating temperature range: -40°C to +125°C
  • No phase reversal
  • Pb-free (RoHS compliant)

Description

The ISL28107, ISL28207 and ISL28407 are single, dual and quad amplifiers featuring low noise, low input bias current, and low offset and temperature drift. This makes them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28107 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28207 is available in 8 Ld SOIC, MSOP and TDFN packages. The ISL28407 is available in a 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40°C to +125°C.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)1
IBIAS (nA)0.015
IS per Amp (mA)0.21
Offset Voltage (Max) (mV)0.075
Slew Rate (V/µs)0.32
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 40
Gain Min1
IOUT (A)0.04
Noise VN (nV/√Hz)13
CMRR (dB)145
PSRR (db)145
EnableNo
VOUT (V)38.5
VS (Min) (V)4.5
VS (Max) (V)40
Thermal ShutdownNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Magnetic Flow Meter Block Diagram
Magnetic Flow Meter
Magnetic flow meters ensure precise flow measurement using electromagnetic induction, ideal for various industries.

Additional Applications

  • Precision instruments
  • Medical instrumentation
  • Spectral analysis equipment
  • Active filter blocks
  • Microphone pre-amplifier
  • Thermocouples and RTD reference buffers
  • Data acquisition
  • Power supply control

Applied Filters: