Skip to main content
Renesas Electronics Corporation

Overview

The ISL28207SOICEVAL2Z evaluation board contains all the circuitry needed to characterize critical performance parameters of the ISL28207 operational amplifier (op amp) in SOIC-8 packages, using a variety of user-defined test circuits.

The ISL28207 is a dual amplifier featuring low noise, low input bias current, and low offset and temperature drift. This makes it an ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts.

Features

  • Operate from a single supply, +4.5VDC to +40VDC or from split supplies, ±2.25VDC to ±20V
  • Configured for a dual op amp connected for differential input with a closed-loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Products in the Design

Sample & Buy

ISL282x7SOICEVAL2Z Precision Op Amp Eval Boards

ISL28207SOICEVAL2Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications