Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 18 I2C Programmable 10-Bit DACs
  • Integrated Programmable VCOM Calibrator
  • One VCOM Op Amp
  • Two Banks of Volatile Memory for DACs
  • 5V to 18V Analog Supply Range
  • 2.5V to 3.3V Digital Supply Range
  • 20mA Analog Supply Current (Unloaded)
  • 700µA Digital Supply Current
  • I2C Serial Interface
  • Pb-free (RoHS compliant)

Description

The ISL24813 is an I2C programmable 18-channel, 10-bit reference voltage generator with a digitally controlled VCOM Calibrator and op-amp. Two selectable banks of 18 channels allow fast hardware or software switching between two different gamma curves. The ISL24813 is configured and controlled via a standard I2C interface. ISL24813 is available in a 32 Ld TQFN package and is specified for operation over the -40°C to +85°C temperature range.

Applications

  • TFT-LCD Column Driver Reference Generator
  • General-Purpose Reference Voltage Generators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL24813IRTZObsoleteAvailableOut of StockRoHS:EN
RoHS:JA
TQFN32#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL24813IRTZ-T13ObsoleteAvailableOut of StockRoHS:EN
RoHS:JA
TQFN32#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?