Skip to main content
Renesas Electronics Corporation

Features

  • Four potentiometers per package
  • 128 resistor taps
  • 10kΩ, 50kΩ or 100kΩ total resistance
  • I2C serial interface
  • No additional level translator for low bus supply
  • Three address pins allow up to eight devices per bus
  • Maximum supply current without serial bus activity (standby)
  • 5µA @ VCC and VLOGIC = 5V
  • 2µA @ VCC and VLOGIC = 1.7V
  • Shutdown mode
  • Forces the DCP into an end-to-end open circuit and RWi is connected to RLi internally
  • Reduces power consumption by disconnecting the DCP resistor from the circuit
  • Power supply
  • VCC = 1.7V to 5.5V analog power supply
  • VLOGIC = 1.2V to 5.5V I2C bus/logic power supply
  • Wiper resistance: 70Ω typical @ VCC = 3.3V
  • Power-on preset to mid-scale (64 tap position)
  • Extended industrial temperature range: -40°C to +125°C
  • 20 Ld TSSOP or 20 QFN packages
  • Pb-free (RoHS compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL23348 is a volatile, low voltage, low noise, low power, 128 tap, quad digitally controlled potentiometer (DCP) with an I2C Bus™ interface. It integrates four DCP cores, wiper switches and control logic on a monolithic CMOS integrated circuit. Each digitally controlled potentiometer is implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated volatile Wiper Register (WRi, i = 0, 1, 2, 3) that can be directly written to and read by the user. The contents of the WRi controls the position of the wiper. When powered on, the wiper of each DCP will always commence at mid-scale (64 tap position). The low voltage, low power consumption, and small package of the ISL23348 make it an ideal choice for use in battery operated equipment. In addition, the ISL23348 has a VLOGIC pin allowing down to 1. 2V bus operation, independent from the VCC value. This allows for low logic levels to be connected directly to the ISL23348 without passing through a voltage level shifter. The DCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.

Applications

  • Power supply margining
  • Trimming sensor circuits
  • Gain adjustment in battery powered instruments
  • RF power amplifier bias compensation

Applied Filters: