Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Reference output voltage: 0.900V, 1.024V, 1.250V, 1.500V, 2.048V, 2.500V, 3.000V, 3.300V, 4.096V, 5.000V
  • Initial accuracy:
    • ISL21080-09 and -10 ±0.7%
    • ISL21080-12 ±0.6%
    • ISL21080-15 ±0.5%
    • ISL21080-20 and -25 ±0.3%
    • ISL21080-30, -33, -41, and -50 ±0.2%
  • Input voltage range:
    • ISL21080-09 2.0V to 5.5V
    • ISL21080-10, -12, -15, -20 and -25. 2.7V to 5.5V
    • ISL21080-30 3.2V to 5.5V
    • ISL21080-33 3.5V to 5.5V
    • ISL21080-41. 4.5V to 8.0V
    • ISL21080-50 5.5V to 8.0V
  • Output voltage noise: 30μVP-P (0.1Hz to 10Hz)
  • Supply current: 1.5μA (max)
  • Tempco: 50ppm/°C
  • Output current capability: ±7mA
  • Operating temperature range: -40 °C to +85 °C
  • Package: 3 Ld SOT-23
  • Pb-Free (RoHS compliant)

Description

The ISL21080 analog voltage references feature low supply voltage operation at ultra-low 310nA typical, 1.5μA maximum operating current. Additionally, the ISL21080 family features ensured initial accuracy as low as ±0.2% and 50ppm/°C temperature coefficient. These references are ideal for general-purpose portable applications to extend battery life at a lower cost. The ISL21080 is provided in the industry standard 3 Ld SOT-23 pinout. The ISL21080 output voltages can be used as precision voltage sources for voltage monitors, control loops, standby voltages for low power states for DSP, FPGA, Datapath controllers, microcontrollers, and other core voltages: 0.9V, 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V.

Special Note: Post-assembly X-ray inspection may lead to permanent changes in device output voltage and should be minimized or avoided. For further information, see “Applications Information” on page 15 of the datasheet and AN1533, “X-Ray Effects on Intersil FGA References”.

Parameters

AttributesValue
VOUT (V)2.048
Supply Voltage Vs Range2.7 to 5.5
TechnologyFloating Gate Array
Temperature Coefficient (ppm/°C)50
Initial Accuracy (% Vout) (% Vout)0.3
Hysteresis (ppm)100
IS (mA)0.0015
ISINK (Max) (mA)7
ISOURCE (Max) (mA)7
Output Noise (Typical)30 µVPP
Low Frequency Noise (µVPP)30
LTD Stability (ppm)50
Initial Accuracy (mV (±)) (mV (±))6.2
VS (Min) (V)2.7
VS (Max) (V)5.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SOT232.9 x 1.3 x 0.003

Applications

  • Energy harvesting applications
  • Wireless sensor network applications
  • Low power voltage sources for controllers, FPGA, ASICs or logic
  • devices
  • Battery management/monitoring
  • Low power standby voltages
  • Portable Instrumentation
  • Consumer/medical electronics
  • Wearable electronics
  • Lower cost industrial and instrumentation
  • Power regulation circuits
  • Control loops and compensation networks
  • LED/Diode supply
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL21080CIH320Z-TKActiveAvailableIn StockRoHS:EN
SOT231ku | $1.493#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTHAILANDUSA

Renesas Boards & Kits