Skip to main content
Renesas Electronics Corporation

Features

  • Reference output voltages: 1.024V, 1.25V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V
  • Precision 0.2% initial accuracy
  • Input voltage range:
    • ISL21010-10, -12, -15 -20: 2.2V to 5.5V
    • ISL21010-25: 2.6V to 5.5V
    • ISL21010-30: 3.1V to 5.5V
    • ISL21010-33: 3.4V to 5.5V
    • ISL21010-41: 4.2V to 5.5V
  • Output current source capability: 25mA
  • Operating temperature range: -40 °C to +125 °C
  • Output voltage noise (VOUT = 2.048V): 58μVP-P (0.1Hz to 10Hz)
  • Supply current: 48μA (typical)
  • Tempco: 50ppm/°C
  • Package: 3 Ld SOT-23

Description

The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0.2% accurate reference. The ISL21010 provides up to 25mA of output current sourcing with a low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery-powered applications.

Parameters

AttributesValue
VOUT (V)1.024
Supply Voltage Vs Range2.2 to 5.5
TechnologyBand-gap
Temperature Coefficient (ppm/°C)15
Initial Accuracy (% Vout) (% Vout)0.2
Hysteresis (ppm)100
IS (mA)0.1
ISINK (Max) (mA)118
ISOURCE (Max) (mA)25
Output Noise (Typical)14 µVRMS
Low Frequency Noise (µVPP)24
LTD Stability (ppm)110
VS (Min) (V)2.2
VS (Max) (V)5.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SOT232.9 x 1.3 x 0.003

Applications

  • Battery management/monitoring
  • Low power standby voltages
  • Portable instrumentation
  • Consumer/Medical electronics
  • Lower cost industrial and instrumentation
  • Power regulation circuits
  • Control loops and compensation networks
  • LED/Diode supply

Applied Filters: