Skip to main content
Renesas Electronics Corporation

Description

The ISL21010xxEV1Z evaluation boards are designed to measure the performance of the low dropout voltage ISL21010 voltage reference. The reference comes in a wide selection of output voltages ranging from 1.024V to 4.096V, and an initial accuracy of 0.2%. With a typical temperature coefficient of 15ppm/°C and 25mA output current source capability, the ISL21010 family is ideal for general purpose industrial applications.

The evaluation board includes voltage input test points (VIN and GND) for a power supply input, as well as a pair of test points for the output (VOUT and GND). Additionally, a jumperable R-C damper network can be connected to VOUT (J1), and R2 accepts surface mount or through hole style resistors for the output load testing.

Features

  • 10μF bypass capacitor
  • 0.1μF bypass capacitor
  • 0.22µF load capacitor
  • 10µF damper capacitor
  • 2.21kΩ damper resistor
  • DNP optional load resistor
  • ISL21010 voltage reference
  • DNP damper jumper

Applications

Type Title Date
Guide PDF 353 KB
PCB Design Files ZIP 277 KB
PCB Design Files ZIP 277 KB
3 items
Part NumberStatusStockBudgetary Price (USD)Description
ISL2101010EV1ZActiveOut of Stock1u | $45Micropower Voltage Reference with 1.024V Output Voltage
ISL2101012EV1ZActiveOut of Stock1u | $45Micropower Voltage Reference with 1.25V Output Voltage