Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Full-range industrial temperature (FRZ only): -40°C to +125°C
  • 21dBm output power capability
  • Drives up to 750mA from a +12V supply
  • 20VP-P differential output drive into 21Ω
  • -80dBc typical driver output distortion at full output at 150kHz
  • -75dBc typical driver output distortion at 4MHz
  • -71dBc typical driver output distortion at 10MHz
  • -75dBc typical driver output distortion at 17MHz
  • Low quiescent current of 6mA per amplifier
  • Supply range
    • ISL1557IRZ, ISL1557FRZ: ±2.25V to ±6V, 4.5V to 12V
    • ISL1557IUEZ: 4.5V to 12V
  • 300MHz bandwidth
  • Thermal shutdown
  • Pb-free (RoHS compliant)

Description

The ISL1557 is a dual operational amplifier designed for VDSL2 and ADSL line driving in DMT based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc at 150kHz into a 25Ω load. The ISL1557 is available in the thermally-enhanced 16 Ld QFN and 10 Ld HMSOP package and is specified for operation across -40°C to +85°C (IRZ, IUEZ) or -40°C to +125°C (FRZ) temperature ranges. The ISL1557 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1557 is ideal for ADSL2+, SDSL, HDSL2, and VDSL line driving applications, including both 14. 5dBm and 21dBm applications.

Parameters

AttributesValue
Channels (#)1
Bandwidth (MHz)300
EnableYes
Slew Rate (V/µs)1200
VOUT (V)10
VS (Min) (V)4.5
VS (Max) (V)13.2
IS per Amp (mA)15
PSRR (db)95
THD (dB)83
Noise VN (nV/√Hz)6
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Thermal ShutdownYes
Gain Min1
Offset Voltage (Max) (mV)7.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
QFN4.0 x 4.0 x 0.9016

Applications

  • VDSL2 line drivers
  • Power line communications line drivers
  • ADSL2+ CPE line driving
  • GSHDSL and HDSL2 line drivers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL1557FRZActiveAvailableIn StockRoHS:EN
QFN1ku | $4.0716#Tube34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIANETHERLANDS
ISL1557FRZ-T7ActiveAvailableOut of StockRoHS:EN
QFN1ku | $4.0716#Reel34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIANETHERLANDS
ISL1557IRZActiveAvailableIn StockRoHS:EN
QFN1ku | $3.6216#Tube34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIANETHERLANDS
ISL1557IRZ-T7ActiveN/AIn StockRoHS:EN
QFN1ku | $3.6216#Reel34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIANETHERLANDS
ISL1557IUEZObsoleteN/AIn StockRoHS:EN
MSOP-EP10#Tube33.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL1557IUEZ-T7ObsoleteN/AIn StockRoHS:EN
MSOP-EP10#Reel33.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?