Lead Count (#) | 16 |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |
Pkg. Code | LDX |
Pitch (mm) | |
Pkg. Type | QFN |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
RoHS (ISL1557FRZ-T7) | Download |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 16 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | -40 to +105°C |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | Netherlands |
Bandwidth (MHz) | 300 |
CMRR (dB) | 95 |
Channels (#) | 1 |
Enable | Yes |
Gain Min | 1 |
IBIAS (nA) | 3 µA |
IS per Amp (mA) | 15 |
Length (mm) | 4 |
MOQ | 1000 |
Noise VN (nV/√Hz) | 6 |
Offset Voltage (Max) (mV) | 7.5 |
PSRR (db) | 95 |
Pitch (mm) | 0 |
Pkg. Type | QFN |
Qualification Level | Standard |
Rail-to-Rail Input | No |
Rail-to-Rail Output | No |
Slew Rate (V/µs) | 1200 |
THD (dB) | 83 |
Thermal Shutdown | Yes |
Thickness (mm) | 0.9 |
VOUT (V) | 10 |
VS (Max) (V) | 13.2 V |
VS (Min) (V) | 4.5 V |
Width (mm) | 4 |
The ISL1557 is a dual operational amplifier designed for VDSL2 and ADSL line driving in DMT based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc at 150kHz into a 25Ω load. The ISL1557 is available in the thermally-enhanced 16 Ld QFN and 10 Ld HMSOP package and is specified for operation across -40°C to +85°C (IRZ, IUEZ) or -40°C to +125°C (FRZ) temperature ranges. The ISL1557 has control pins C0 and C1 for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1557 is ideal for ADSL2+, SDSL, HDSL2, and VDSL line driving applications, including both 14. 5dBm and 21dBm applications.