Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single differential driver
  • 100MHz Broadband PLC G.hn, EOC, HomePlug AV2
  • Control pins for enable/disable and supply current selection
  • High output impedance when disabled for TDM operation
  • -43dBc average MTPR distortion at full line power
  • Single +12V or bipolar ±6V nominal supplies
  • High surge current handling capability

Description

The ISL15100 is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining the high level of linearity required in OFDM PLC modem links. With 15. 5dBm of total transmit signal power into 100Ω line load, the driver achieves -43dB average MTPR distortion across the output spectrum up to 86MHz. The ISL15100 has two bias current control pins (C0, C1) to allow for four power settings (disable, low, medium, high). In disable mode, the line driver outputs maintain a high impedance in the presence of high receive signal amplitude, so it doesn’t affect TDM receive signal integrity. The ISL15100 is available in the thermally-enhanced 16 Ld QFN and is specified for operation over the full -40°C to +85°C ambient temperature range.

Applications

  • Power Line Communication differential driver
  • Pin compatible upgrade to ISL1571IRZ
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL15100IRZObsoleteN/AIn StockRoHS:EN
QFN16#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL15100IRZ-T13ObsoleteN/AOut of StockRoHS:EN
QFN16#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL15100IRZ-T7ObsoleteN/AIn StockRoHS:EN
QFN16#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?