Features
- Interface: sin/cos single-ended or differential
- Qualified for Industrial market
- Temperature range: -40 °C to 125 °C ambient
- Voltage Supply: 3.3V ±10% or 5.0V ±10%
- Rotational Speed: up to 250.000 rpm (electrical)
- Propagation delay: programmable; < 10µs
- Sin/Cos gain mismatch and offset compensation
- Overvoltage, reverse polarity, short-circuit protected
- Digital programming interface: I²C or SPI
- AB incremental pulse outputs
- 16-TSSOP package
Description
The IPS2200 is an industrial-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness or differential to better reject common mode disturbers. The IPS2200 can be used for high-speed motor commutation up to 250krpm electrical, in industrial, medical, robotic, and consumer applications.
Stray filed immunity, lower weight, smaller size, and a substantial BOM optimization make the IPS2200 the key element of the Resolver 4.0, a disruptive solution.
Applications
- Rotor position detection for brushless DC motors; adaptable to any pole pair count
- Replacement of brushless resolvers
- Magnet-free rotor speed sensors
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Description | Qty. per Reel (#) | Reel Size (in) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| IPS2200BI1R | Obsolete | N/A | In Stock | TSSOP | 1ku | $4.27 | 16# | Reel | 1 | 13" reel - 4000 IC/reel | 4000# | 13in | Yes | e3 Sn | -40 to 125°C | PHILIPPINES | TAIWAN |
| IPS2200BI1W | Obsolete | N/A | In Stock | TSSOP | 1ku | $4.27 | 16# | Reel | 3 | 7" reel - 500 IC/reel | 500# | 7in | Yes | e3 Sn | -40 to 125°C | PHILIPPINES | TAIWAN |
Filters
Applied Filters
- TrainingPDF 751 KB Jan 26, 2026An overview of the process for importing Gerber and drill data into Altium Designer, covering CAM document setup, parameter alignment, and adjustments made after PCB conversion. Essential post-import cleanup steps for pads, vias, and layout elements support accurate semiconductor sensor, coil, and chip-interface PCB designs.
- End Of Life NoticePDF 747 KB Dec 17, 2025
- Manual - SoftwareIPS200 to IPS2550 - Migration GuideRECOMMENDEDPDF 498 KB R36UZ0044ED0100 Rev.1.00 Nov 03, 2025
- SchematicPDF 213 KB 20210624-rd-SCH_IPS2200_DUAL_TEMPLATE_V40 Jun 09, 2021
- SchematicPDF 151 KB 20210624-rd-SCH_IPS2200_SINGLE_TEMPLATE_V40 Jun 08, 2021
- Manual - SoftwareIPS200 to IPS2550 - Migration GuideRECOMMENDEDPDF 498 KB R36UZ0044ED0100 Rev.1.00 Nov 03, 2025
Recommended Documents (2)
Datasheets (1)
- Manual - SoftwareIPS200 to IPS2550 - Migration GuideRECOMMENDEDPDF 498 KB R36UZ0044ED0100 Rev.1.00 Nov 03, 2025
Manuals & Guides (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 747 KB Dec 17, 2025
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- SchematicPDF 213 KB 20210624-rd-SCH_IPS2200_DUAL_TEMPLATE_V40 Jun 09, 2021
Schematics & Design Files (6)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- TrainingPDF 751 KB Jan 26, 2026An overview of the process for importing Gerber and drill data into Altium Designer, covering CAM document setup, parameter alignment, and adjustments made after PCB conversion. Essential post-import cleanup steps for pads, vias, and layout elements support accurate semiconductor sensor, coil, and chip-interface PCB designs.
- PresentationPDF 3.17 MB Mar 08, 2021
Marketing Collateral (5)
Other (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Evaluation Software
- SchematicPDF 213 KB 20210624-rd-SCH_IPS2200_DUAL_TEMPLATE_V40 Jun 09, 2021
- SchematicPDF 151 KB 20210624-rd-SCH_IPS2200_SINGLE_TEMPLATE_V40 Jun 08, 2021
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Evaluation SoftwareView More (7)
Software & Tools (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Absolute Inductive Position Sensor Reference Design
The CN317-ABSIPSPOCZ Absolute Inductive Position Sensor Reference Design is a board that combines two inductive position sensors (IPS2200) and a highly cost-efficient microcontroller (RX24T) to realize the function of a simple rotary encoder. The RX24T is responsible for measuring the... Read More
Test This Board Remotely
Resolver 4.0 Catalog
The Resolver 4.0 catalog offers market-ready solutions that can be implemented in a wide range of applications such as automotive systems, robotics, servo motors, home automation, and medical.
If you are still using Resolvers or Magnetic Position Sensors, check out how the IPS2200 and IPS2550 pave new roads in high-speed Motor Commutation by boosting performances and reducing costs.
This video demonstrates how to create a fully functional and well-designed inductive position sensor (IPS) PCB. The video has visual examples using Renesas' IPS2200 integrated circuit.
News & Blog Posts
Support Communities
-
IPS2200 15 pole pairs
Hello, I'm looking for a 15 pole pairs-IPS2200 design. I saw the "Indutive coil design tools" has a maximum of 5 pole pairs. Unfortunatelly in the "Resolver 4.0 Catalog" I cannot find any configuration suitable for a 15 pole pairs. Thanks
Mar 21, 2024 -
IPS2200 not working
I am having issue with the IPS2200 board. I have my circuit board made and trying to test the encoder with no success. I know I have to spec CT1 and CT2 capacitors using the formula provided. The formula needs to have a value for L but I am not ...
Dec 13, 2023 -
IPS2200 I2C communication issues. No ACK after address byte when reading.
Hello, I am testing the IPS2200 for absolute position sensing applications. I made a prototype board and the sensor seem to work fine. I can get good sin/cos analog signals at the output while rotating a metal target. Now I am trying to communicate with this sensor over ...
Apr 4, 2024