Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Bandwidth (MHz)
Channels (#)
Slew Rate (V/µs)
VS (Min) (V)
VS (Max) (V)
IS per Amp (mA)
Noise VN (nV/√Hz)
IBIAS (nA)
Offset Voltage (Max) (mV)
IOUT (A)
IOUT @ RL
VOUT (V)
Rail-to-Rail Input
Rail-to-Rail Output
PSRR (db)
Thermal Shutdown
THD (dB)
Enable
Qualification Level
Lead Count (#)
Pkg. Type
Single Port, PLC Differential Line Driver
Active
1ku | $2.50
Samples Available
90
1
900
8
28
21
8.5
3000
17
0.75
0.2A @ 50Ω
20
No
No
—
Yes
-65
Yes
Standard
24
QFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Bandwidth (MHz)
Enabled
Bandwidth (MHz)
Slew Rate (V/µs)
Enabled
Slew Rate (V/µs)
VS (Min) (V)
Enabled
VS (Min) (V)
VS (Max) (V)
Enabled
VS (Max) (V)
IS per Amp (mA)
Enabled
IS per Amp (mA)
Noise VN (nV/√Hz)
Enabled
Noise VN (nV/√Hz)
IBIAS (nA)
Enabled
IBIAS (nA)
Offset Voltage (Max) (mV)
Enabled
Offset Voltage (Max) (mV)
IOUT (A)
Enabled
IOUT (A)
IOUT @ RL
Enabled
IOUT @ RL
VOUT (V)
Enabled
VOUT (V)
Rail-to-Rail Input
Enabled
Rail-to-Rail Input
Rail-to-Rail Output
Enabled
Rail-to-Rail Output
PSRR (db)
Enabled
PSRR (db)
Thermal Shutdown
Enabled
Thermal Shutdown
THD (dB)
Enabled
THD (dB)
Enable
Enabled
Enable
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products