Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Data Frame Length
Advanced Features
Qualification Level
CMOS Manchester Encoder-Decoder
Active
1ku | $89.93
Samples Available
Complete Variable
High Noise Imm, Independent Encoder and Decoder, No DC Component Allowing T and more...
Standard
CMOS Manchester Encoder-Decoder
—
Active
—
Samples Available
Complete Variable
High Noise Imm, Independent Encoder and Decoder, No DC Component Allowing T and more...
Class Q
ARINC 429 Bus Interface Line Driver Circuit
Active
—
Samples Available
—
Adjustable Rise and Fall Times via Two External Capacitors, Asynchronous Li and more...
QML Class Q (military)
CMOS ARINC Bus Interface Circuit
Active
—
Samples Available
25-Bit or 32-Bit Word
ARINC Specification 429 Compliant, Asynchronous Receiver, Single 5V Supply
QML Class Q (military)
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Data Frame Length
Enabled
Data Frame Length
Advanced Features
Enabled
Advanced Features
Qualification Level
Enabled
Qualification Level
Simulation Model Available
Enabled
Simulation Model Available
to of
Page of
Compare Selected
Compare up to 5 products