Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Support of MlL-STD-1553
  • Data Rate 1.25 MBit/s
  • Sync Identification and Lock-In
  • Clock Recovery
  • Manchester II Encode, Decode
  • Separate Encode and Decode
  • Low Operating Power 50mW at 5V

Description

The Intersil HD-15530 is a high performance CMOS device intended to service the requirements of MlL-STD-1553 and similar Manchester II encoded, time division multiplexed serial data protocols. This LSI chip is divided into two sections, an Encoder and a Decoder. These sections operate completely independent of each other, except for the Master Reset functions. This circuit meets many of the requirements of MIL-STD- 1553. The Encoder produces the sync pulse and the parity bit as well as the encoding of the data bits. The Decoder recognizes the sync pulse and identifies it as well as decoding the data bits and checking parity. This integrated circuit is fully guaranteed to support the 1MHz data rate of MlL-STD-1553 over both temperature and voltage. It interfaces with CMOS, TTL or N channel support circuitry, and uses a standard 5V supply. The HD-15530 can also be used in many party line digital data communications applications, such as an environmental control system driven from a single twisted pair cable of fiber optic cable throughout the building.

Parameters

AttributesValue
RatingHarsh Environment
Data Frame Length16
Temp. Range (°C)-55 to +125°C
FlowHarsh Environment & MIL-STD-883
Qualification LevelQML Class Q (military)
Die Sale Availability?No
PROTO Availability?No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP31.8 x 13.2 x 0.00242.5
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
7802901JAActiveAvailableIn StockCERDIP24#TubeNot Applicable2.5mm31.8 x 13.2 x 0.00NoHot Solder Dip30-55 to +125°C
HD1-15530-8ActiveAvailableIn StockCERDIP24#TubeNot Applicable2.5mm31.8 x 13.2 x 0.00NoHot Solder Dip15-55 to +125°C
78029013AObsoleteN/AOut of StockCLCC28#TubeNot Applicable1.3mm11.4 x 11.4 x 0.00NoHot Solder Dip10-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?