Features
- Two-channel I2C compatible bidirectional buffer
- +2.3VDC to +5.5VDC supply range
- >400kHz operation
- Bus capacitance buffering
- Rise time accelerators
- Hot swapping capability
- ±6kV Class 3 HBM ESD protection on all pins
- ±12kV HBM ESD protection on SDA/SCL pins
- Logic level translation
- Accelerator disable pin
- Pb-free (RoHS compliant) 8 Ld TDFN (3mm x 3mm) and 8 Ld MSOP packages
- Low quiescent current: 2.1mA typ
- Low shutdown current: 0.5µA typ
Description
The ISL33002 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33002 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane, and the ISL33002 adds level translation for mixed supply voltage applications. The ISL33002 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Accelerator Trigger (V) | 0.3 |
| Accelerator Current (mA) | 10 |
| VOS (mV) | 45 |
| Supply Voltage Vcc Range | 2.3 to 5.5 |
| Supply Current Icc (µA) | 2.2 |
| Hot Swap | Yes |
| Qualification Level | Standard |
Application Block Diagrams
| Industrial Ether Connectable IoT Sensor Hub Renesas IoT sensor hub supports diverse Ethernet protocols, cutting BOM and PCB size for efficiency. | |
| 48V BLDC Motor Position Control Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration. |
Additional Applications
- I2C bus extender and capacitance buffering
- Server racks for telecom, datacom, and computer servers
- Desktop computers
- Hot-swap board insertion and bus isolation
Applied Filters:
Loading