Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD# 5962-95812
  • No latch-up, dielectrically isolated device islands
  • Pin and functionally compatible with Renesas HS-302RH series analog switches
  • Analog signal range equal to the supply voltage range
  • Low leakage: 150nA (maximum, post-rad)
  • Low rON: 60Ω (maximum, post-rad)
  • Low standby supply current: ±150μA (maximum, post-rad)
  • Radiation assurance
    • High dose rate (50 to 300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 50krad(Si) (Note 1)
  • SEE for LET = 60MeV•cm2/mg at 60° incident angle, <150pC charge transferred to the output of an off switch (based on SOI design calculations)

Description

The HS-302AEH is a dual Double-Pole, Single-Throw (DPST) analog switch fabricated using the Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process technology to ensure latch-up free operation. The HS-302AEH is pin compatible and functionally equivalent to the HS-302RH. The HS-302AEH offers convenient switching controlled by 5V digital inputs and low-resistance switching performance for analog voltages up to the supply rails. ON-resistance is low and stays reasonably constant across the full range of operating voltage and current and as over exposure to radiation. The HS-302AEH is available in a 14 Ld CDFP or die form and operates across the extended temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Switches (#)2
RON (max) (ohms)60
Supply Voltage (min) (V)-15 - -15
Supply Voltage (max) (V)15 - 15
Turn-Off Time (max) (ns)500
tOFF (max, post-rad) (ns)1000
Turn-On Time (max) (ns)500
Temp. Range (°C)-40 to +85°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)DSEE Free (DI)
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP9.9 x 6.6 x 0.00141.3
DIE———

Applications

  • Signal processing applications
  • Power supply control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
HS0-302AEH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R9581205V9ANo100-55 to +125°C34371
HS0-302AEH/SAMPLEActiveN/AOut of StockContactDIENo5-40 to +85°C34371
HS9-302AEH-QActiveN/AIn StockContactCFP14#TrayNot Applicable5962R9581205VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
HS9-302AEH/PROTOActiveAvailableIn StockContactCFP14#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?