Skip to main content
Renesas Electronics Corporation
Serial Peripheral Interface 128k EEPROM (16-kword × 8-bit) 256k EEPROM (32-kword × 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10175
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.73
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Country of AssemblyJAPAN, VIETNAM
Country of Wafer FabricationJAPAN
ApplicationIndustrial
Clock frequency (kHz)5000
Family NameSerial EEPROM
InterfaceSPI bus
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Memory Capacity (kbit)256
Organization (bit)x 8
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.73
Pkg. TypeSOP
Price (USD)$4.57071
Replacement RemarkDifficulty in maintaining stable and continuous supply due to aging manufacturing equipment.
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Thickness (mm)1.73
Width (mm)4

Description

HN58X25128/HN58X25256 Series is the Serial Peripheral Interface compatible (SPI) EEPROM (Electrically Erasable and Programmable ROM). It realizes high-speed, low-power consumption, and a high level of reliability by employing advanced MONOS memory technology and the CMOS process and low voltage circuitry technology. It also has a 64-byte page programming function to make its write operation faster.