Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Sampling Rate 40/60/75/80 MSPS
  • Low Power 325mW
  • 7.65 ENOB at 4.43MHz
  • Overflow/Underflow Three-State TTL Output
  • Operates with Low Level AC Clock
  • Very Low Analog Input Capacitance
  • No Buffer Amplifier Required
  • No Sample and Hold Required
  • TTL Compatible I/O
  • Pin-Compatible to Philips TDA8714
  • Pb-free Available

Description

Support is limited to customers who have already adopted these products.

The HI5714 is a high precision, monolithic, 8-bit, Analog-to-Digital Converter fabricated in Intersil's advanced HBC10 BiCMOS process. The HI5714 is optimized for a wide range of applications such as ultrasound imaging, mass storage, instrumentation, and video digitizing, where accuracy and low power consumption are essential. The HI5714 is offered in 40 MSPS, 60 MSPS, and 75 MSPS sample rates. The HI5714 delivers ±0. 4 LSB differential nonlinearity while consuming only 325mW power (Typical) at 75 MSPS. The digital inputs and outputs are TTL compatible, as well as allowing for a low-level sine wave clock input.

Applications

  • Video Digitizing
  • QAM Demodulator
  • Digital Cable Setup Box
  • Tape Drive/Mass Storage
  • Medical Ultrasound Imaging
  • Communication Systems
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
HI5714/4CBObsoleteN/AIn StockSOICW24#TubeNo0 to +70°C
HI5714/4CBZObsoleteN/AIn StockSOICW24#TubeNo0 to +70°C
HI5714/7CBObsoleteN/AIn StockSOICW24#TubeNo0 to +70°C
HI5714/7CB-TObsoleteN/AOut of StockSOICW24#ReelNo0 to +70°C
HI5714/7CBZ-TObsoleteN/AIn StockSOICW24#ReelNo0 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?