Skip to main content
8-Bit, 40/60/75/80 MSPS A/D Converter

Package Information

Pkg. Type: SOICW
Pkg. Code: MWU
Lead Count (#): 24
Pkg. Dimensions (mm): 15.39 x 7.52 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.39.0030
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 24
Carrier Type Tube
Pb (Lead) Free No
Temp. Range (°C) 0 to +70°C
Channels (#) 1
Conversion Rate (Max) (kSPS) 75000
Differential NonLinearity LSB 0.4
Digital Supply Voltage (V) 3 - 5
Input BW (MHz) 18
Input VIN ((VPP, differential)) 2.7
Integral NonLinearity LSB 0.75
Interface TTL
Length (mm) 15.4
MOQ 300
Pitch (mm) 1.3
Pkg. Dimensions (mm) 15.4 x 7.5 x 0.00
Pkg. Type SOICW
Power Consumption (mW) 325
Qualification Level Standard
Resolution (bits) 8
SNR (dbFS) 48
Supply Voltage (V) 5 - 5
Thickness (mm) 0.00
Width (mm) 7.5

Description

Support is limited to customers who have already adopted these products.

The HI5714 is a high precision, monolithic, 8-bit, Analog-to-Digital Converter fabricated in Intersil's advanced HBC10 BiCMOS process. The HI5714 is optimized for a wide range of applications such as ultrasound imaging, mass storage, instrumentation, and video digitizing, where accuracy and low power consumption are essential. The HI5714 is offered in 40 MSPS, 60 MSPS, and 75 MSPS sample rates. The HI5714 delivers ±0. 4 LSB differential nonlinearity while consuming only 325mW power (Typical) at 75 MSPS. The digital inputs and outputs are TTL compatible, as well as allowing for a low-level sine wave clock input.