Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Access Time (Typical) 130ns
  • Settling Time 250ns (0.1%)
  • Low Leakage (Typical)
  • IS(OFF) 10pA
  • ID(OFF) 30pA
  • Low Capacitance (Max)
  • CS(OFF) 10pF
  • CD(OFF) 25pF
  • Off Isolation at 500kHz 55dB (Min)
  • Low Charge Injection Error 20mV
  • Single Ended to Differential Selectable (SDS)
  • Logic Level Selectable (LLS)
  • Pb-Free Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

Applications

  • Data Acquisition Systems
  • Precision Instrumentation
  • Industrial Control
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
HI3-0516-5ZObsoleteN/AIn StockPDIP28#TubeNo0 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?