Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-Speed Operation: tpd = 11.5ns typ. (CL = 50pF)
  • High Output Current: Fanout of 15 LSTTL Loads
  • Wide Operating Voltage: VCC = 2V to 6V
  • Low Input Current: 1µA max
  • Low Quiescent Supply Current: ICC (static) = 4µA max (Ta = 25°C)

Description

The HD74HC540 is an inverting buffer and the HD74HC541 is a non-inverting buffer. The 3-state control gate operates as a two-input NOR such that if either G1 or G2 is high, all eight outputs are in the high-impedance state.

Part NumberStatusSampleableStockRoHSPackage
HD74HC541RPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?