Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Uni-Logic 74ALVC 1G/2G Series

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_689
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2 x 0.9
Pitch (mm):

Environmental & Export Classifications

RoHS (ALVC2G126USE-E)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSSOP
Carrier TypeEmbossed Tape
Family Name74ALVC2G Series
FunctionDual Bus Buffer with 3state Output
Lead CompliantYes
Lead Count (#)8
Length (mm)2
MOQ3000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2 x 2 x 0.9
RemarksUnder development
Tape & ReelNo
Thickness (mm)0.9
Width (mm)2

Description

Support is limited to customers who have already adopted these products.