Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 micron radiation hardened SOS CMOS
  • Total dose 200K RAD (Si)
  • SEP effective LET no upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) immunity < 2 x 10-9 errors/bit-day (Typ)
  • Dose rate survivability: >1 x 1012 RAD (Si)/s
  • Dose rate upset >1010 RAD (Si)/s 20ns pulse
  • Cosmic ray upset immunity < 2 x 10-9 errors/gate day (Typ)
  • Latch-up free under any conditions
  • Military temperature range: -55 °C to +125 °C
  • Significant power reduction compared to LSTTL ICs
  • DC operating voltage range: 4.5V to 5.5V
  • Input logic levels
    • VIL = 30% of VCC Max
    • VIH = 70% of VCC Min
  • Input current levels Ii ≤ 5µA at VOL, VOH

Description

The Intersil HCS00MS is a radiation hardened quad 2-input NAND gate. A high on both inputs forces the output to a low state. The HCS00MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS00MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or an SBDIP package (D suffix).

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
HCS00DMSRObsoleteN/AOut of StockContactSBDIP14#TubeNot Applicable2.5mm19.0 x 7.4 x 2.415962R9572401VCCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
HCS00HMSRLast Time BuyAvailableOut of StockRoHS:EN
RoHS:JA
DIEDie Waffle PackNot Applicable0.0 x 0.0 x 0.005962R9572401V9AYesNone100-55 to +125°C
HCS00KMSRObsoleteN/AOut of StockContactCFP14#TrayNot Applicable1.3mm9.8 x 6.5 x 0.005962R9572401VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?