Pkg. Type: | CFP |
Pkg. Code: | KBP |
Lead Count (#): | 14 |
Pkg. Dimensions (mm): | 9.78 x 6.48 x 0.00 |
Pitch (mm): | 1.27 |
Moisture Sensitivity Level (MSL) | Not Applicable |
Pb (Lead) Free | Exempt |
ECCN (US) | 9A515.e.1 |
HTS (US) | 8542.39.0090 |
Pkg. Type | CFP |
Lead Count (#) | 14 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | Not Applicable |
Pitch (mm) | 1.3 |
Pkg. Dimensions (mm) | 9.8 x 6.5 x 0.00 |
DLA SMD | 5962R9572401VXC |
Pb (Lead) Free | Exempt |
Pb Free Category | Gold Plate over compliant Undercoat-e4 |
MOQ | 25 |
Temp. Range (°C) | -55 to +125°C |
Length (mm) | 9.8 |
Qualification Level | QML Class V (space) |
Rating | Space |
TID HDR (krad(Si)) | 200 |
Thickness (mm) | 0 |
Width (mm) | 6.5 |
The Intersil HCS00MS is a radiation hardened quad 2-input NAND gate. A high on both inputs forces the output to a low state. The HCS00MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS00MS is supplied in a 14-lead Ceramic Flatpack (K suffix) or an SBDIP package (D suffix).