Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8SX/1668R, H8SX/1668M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)CPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACLVD or PVDDMAEthernetUSBTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
R5F61663RD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB384KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-40 to +85
R5F61663RD50FPVNRNDN/A2029 JanIn StockContactLFQFP1ku | $20.22H8SX3240KB384KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61663RN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB384KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-20 to +75
R5F61663RN50FPVNRNDN/A2029 JanOut of StockContactLFQFP1ku | $15.28H8SX3240KB384KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE
R5F61664RD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-40 to +85
R5F61664RD50FPVNRNDN/A2029 JanIn StockContactLFQFP1ku | $18.31H8SX3240KB512KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61664RN50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3240KB512KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-20 to +75
R5F61664RN50FPVNRNDN/A2029 JanOut of StockContactLFQFP1ku | $15.91H8SX3240KB512KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE
R5F61668RD50BGVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAH8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-40 to +85
R5F61668RD50FPVNRNDN/A2029 JanIn StockContactLFQFP1ku | $22.22H8SX3256KB1024KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-40 to +85JAPANJAPAN, SINGAPORE
R5F61668RN50BGVNRNDN/AIn StockContactLFBGA1ku | $18.27H8SX3256KB1024KB176#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE
R5F61668RN50FPVNRNDN/A2029 JanOut of StockContactLFQFP1ku | $21.96H8SX3256KB1024KB144#50MHz8-bit x 8-ch, 16-bit x 12-ch, 32-bit x 4-ch10-bit x 8-ch8-bit x 2-chNoNoNoUSB Peripheral-20 to +75JAPANJAPAN, SINGAPORE