Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2144B, 2134B Group is supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.

Applications

  • Home Appliance
  • Power Supply
Part NumberStatusSamplesStockRoHSPackagePLP terminatedCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCDACRTCLVD or PVDDMAEthernetTemp. Range (°C)
DF2134BFA20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFP2024 Jan (terminated)H8S/2000164KB128KB80#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75
DF2134BTF20VObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/2000164KB128KB80#20MHz8-bit x 3-ch, 16-bit x 1-ch10-bit x 8-ch8-bit x 2-chNoNoNoNo-20 to +75