Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The H8S/2128, 2128S Groups are supported only for customers who have already adopted these products. The RX230 Group is recommended for new designs.

Applications

  • Chassis & Safety
  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeRAM (KB)Program Memory (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMAEthernetTemp. Range (°C)Moisture Sensitivity Level (MSL)
DF2128FA20JVObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPH8S/2000164KB128KB64#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-40 to +85
DF2128FA20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
QFPH8S/2000164KB128KB64#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-20 to +753
DF2128PS10ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIPH8S/20001664#10MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-20 to +75
DF2128PS20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
SDIPH8S/2000164KB128KB64#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-20 to +75
DF2128TF20IVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-40 to +85
DF2128TF20VObsoleteN/AIn StockRoHS:EN
RoHS:JA
TFQFPH8S/2000164KB128KB80#20MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-20 to +75
DF2128VTF10ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFPH8S/20001680#10MHz8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNoNoNoNo-20 to +75