Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Robust “solid” isolation technology
  • Resistant to surface contamination
  • Resistant to vibration and pressure shock
  • Low power application
  • Digital output: I2C
  • Supply voltage: 3.3V 
  • Module operating temperature range: 0°C to +85°C 

Description

The FS3000 is a surface-mount type air velocity module utilizing a MEMS thermopile-based sensor. The FS3000 features a digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.

The FS3000 features a compact design fit for low profile enclosures.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DescriptionFlow Rate (SLPM)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
FS3000-1005ObsoleteN/AIn StockMODULE0Reel30 to 7 meters/sec7Yese0-40 to 85°C
FS3000-1015ObsoleteN/AIn StockMODULE0Reel30 to 15 meters/sec15Yese0-40 to 85°C