| CAD Model: | View CAD Model |
| Pkg. Type: | MODULE |
| Pkg. Code: | MOD1 |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MODULE |
| Lead Count (#) | 0 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Description | 0 to 7 meters/sec |
| Flow Rate (SLPM) | 7 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e0 |
| Temp. Range (°C) | -40 to 85°C |
| Function | Air Flow |
| Interface | Digital |
| MOQ | 500 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Price (USD) | $12.37728 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
The FS3000 is a surface-mount type air velocity module utilizing a MEMS thermopile-based sensor. The FS3000 features a digital output with 12-bit resolution. The sensor comprises a “solid” thermal isolation technology and silicon-carbide coating to protect it from abrasive wear and water condensation.
The FS3000 features a compact design fit for low profile enclosures.