Skip to main content
Renesas Electronics Corporation
Dual Channel, High Speed, High Current Line Driver with 3-State

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSL
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (EL7232CSZ-T13)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Drivers (#)2
Fall Time0.013
IS (mA)2.5
Input Signal (Max)15
Input Signal Range0 to 15
Input Supply (Max) (VP)15 - 15
Input Supply Range (V)4.5 - 15
Input Voltage (Max) (V)15
Length (mm)4.9
MOQ2500
Operating Freq (Max) (MHz)10
Output Signal (Max) (V)15
Output Signal Range0 to +15
Parametric CategoryLow-Side FET Drivers
Peak Output Current IPK (A)2
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)4
Rise Time (μs)10
Turn Off Delay (ns)20
Turn On Delay (ns)18
VBIAS (Min) (V)4.5
Width (mm)3.9

Description

The EL7232 3-state drivers are particularly well suited for ATE and microprocessor based applications. The low quiescent power dissipation makes this part attractive in battery applications. The 2A peak drive capability, makes the EL7232 an excellent choice when driving High-Speed capacitive lines, as well. The input circuitry provides level shifting from TTL levels to the supply rails. The EL7232 is available in 8 Ld PDIP and 8 Ld SO packages.