Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Clocking speeds up to 40MHz
  • 12ns tR/tF at 2000pF CLOAD
  • 0.2ns rise and fall times mismatch
  • 0.5ns tON-tOFF prop delay mismatch
  • 3.5pF typical input capacitance
  • 12A peak drive
  • Low ON-resistance of 0.5Ω
  • High capacitive drive capability
  • Operates from 4.5V to 12V
  • Pb-free plus anneal available (RoHS compliant)

Description

The EL7158 high performance pin driver with three-state is suited to many ATE and level-shifting applications. The 12A peak drive capability makes this part an excellent choice when driving high capacitance loads. The output pin OUT is connected to input pins VH or VL respectively, depending on the status of the IN pin. When the OE pin is active low, the output is placed in the three-state mode. The isolation of the output FETs from the power supplies enables VH and VL to be set independently, enabling level-shifting to be implemented. Related to the EL7155, the EL7158 adds a lower supply pin VS- and makes VL an isolated and independent input. This feature adds applications flexibility and improves switching response due to the increased enhancement of the output FETs. This pin driver has improved performance over existing pin drivers. It is specifically designed to operate at voltages down to 0V across the switch elements while maintaining good speed and ON-resistance characteristics. Available in the 8 Ld SOIC package, the EL7158 is specified for operation over the full -40°C to +85°C temperature range.

Parameters

AttributesValue
Drivers (#)1
Fall Time0.012
IS (mA)2.5
Input Signal Range0 to VP
Input Supply (Max) (VP)18 - 18
Input Voltage (Max) (V)18
Output Signal Range-5 to 12
Peak Output Current IPK (A)12
RDS (ON) (Ohms)0.5
Rise Time (μs)12
Turn Off Delay (ns)22.5
Turn On Delay (ns)22
VBIAS (Min) (V)4.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • ATE/burn-in testers
  • Level shifting
  • IGBT drivers
  • CCD drivers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
EL7158ISZActiveAvailableIn StockRoHS:EN
SOICN1ku | $10.648#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
EL7158ISZ-T13ActiveN/AOut of StockRoHS:EN
SOICN1ku | $10.648#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
EL7158ISZ-T7ActiveN/AIn StockRoHS:EN
SOICN1ku | $10.648#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
EL7158ISZ-T7AActiveN/AOut of StockRoHS:EN
SOICN1ku | $14.658#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?