Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Voltage noise of only 0.83nV/√Hz
  • Current noise of only 2.4pA/√Hz
  • 200µV offset voltage
  • 175MHz -3dB BW for AV = 10
  • Low supply current - 10mA
  • SOT-23 package available
  • ±2.5V to ±15V operation
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The EL2125 is an ultra-low noise, wideband amplifier that runs on half the supply current of competitive parts. It is intended for use in systems such as ultrasound imaging where a very small signal needs to be amplified by a large amount without adding significant noise. Its low power dissipation enables it to be packaged in the tiny SOT-23 package, which further helps systems where many input channels create both space and power dissipation problems. The EL2125 is stable for gains of 10 and greater and uses traditional voltage feedback. This allows the use of reactive elements in the feedback loop, a common requirement for many filter topologies. It operates from ±2. 5V to ±15V supplies and is available in the 5 Ld SOT-23 and 8 Ld SOIC packages. The EL2125 is fabricated using Elantec's proprietary complementary bipolar process, and is specified for operation from -45°C to +85°C.

Applications

  • Ultrasound input amplifiers
  • Wideband instrumentation
  • Communication equipment
  • AGC and PLL active filters
  • Wideband sensors
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
EL2125CSZObsoleteN/AOut of StockRoHS:EN
SOICN8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
EL2125CSZ-T13ObsoleteN/AOut of StockRoHS:EN
SOICN8#ReelNo-40 to +85°C
EL2125CSZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?