Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • ON Resistance (Max, 25°C) 100Ω
  • Low Power Consumption (PD) <11mW
  • Fast Switching Action
  • tTRANS <250ns
  • tON/OFF(EN) <150ns
  • Low Charge Injection
  • Upgrade from DG508A/DG509A
  • TTL, CMOS Compatible
  • Single or Split Supply Operation
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The DG408 Single 8-Channel, and DG409 Differential 4-Channel monolithic CMOS analog multiplexers are drop-in replacements for the popular DG508A and DG509A series devices. They each include an array of eight analog switches, a TTL/CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds and an ENABLE input for device selection when several multiplexers are present. The DG408 and DG409 feature lower signal ON resistance (100Ω) and faster switch transition time (tTRANS 250ns) compared to the DG508A or DG509A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG408 series are made possible by using a high-voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. Power supplies may be single-ended from +5V to +34V, or split from ±5V to ±20V. The analog switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±5V analog input range.

Parameters

AttributesValue
Switch or MUXMUX
Channels (#)8
Configuration2 x 4:1
TON (ns)115
TOFF (ns)105
Charge Injection (pC)20
Drain Capacitance (pF)25
Leakage (nA)1
RDS (ON) (Ohms)40
Source Cap (pf)3
Vcc (V)5 to 34, ±5 to ±20
VCC (Single) (V)5 - 34
IS (mA)0.2
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN9.9 x 3.9 x 0.00161.3
TSSOP5.0 x 4.4 x 0.00160.7

Applications

  • Data Acquisition Systems
  • Audio Switching Systems
  • Automatic Testers
  • Hi-Rel Systems
  • Sample and Hold Circuits
  • Communication Systems
  • Analog Selector Switch
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DG409DVZActiveAvailableIn StockRoHS:EN
TSSOP1ku | $3.0816#Tube10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIAUSA
DG409DVZ-TActiveN/AIn StockRoHS:EN
TSSOP1ku | $3.0816#Reel10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINA, MALAYSIAUSA
DG409DYZActiveAvailableIn StockRoHS:EN
SOICN1ku | $2.9916#Tube21.3mm9.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
DG409DYZ-TActiveN/AIn StockRoHS:EN
SOICN1ku | $2.9916#Reel21.3mm9.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
DG409DJZObsoleteN/AOut of StockContactPDIP16#TubeNot Applicable2.5mm19.0 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Knowledge Base

  1. DG408, DG409 Enable and Channel Select Voltage Levels

    ... inputs. They can be driven anywhere from 0V to V+ without any damage. The 2.4V value is only the VIH requirement, not a maximum rating. You may drive the pins at different logic levels. The internal 5V reference does not restrict the external input range.  Suitable Products DG408, DG409

    Jan 23, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?