Skip to main content
Renesas Electronics Corporation

Features

  • ON Resistance (Max, 25°C) 100Ω
  • Low Power Consumption (PD) <11mW
  • Fast Switching Action
  • tTRANS <250ns
  • tON/OFF(EN) <150ns
  • Low Charge Injection
  • Upgrade from DG508A/DG509A
  • TTL, CMOS Compatible
  • Single or Split Supply Operation
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The DG408 Single 8-Channel, and DG409 Differential 4-Channel monolithic CMOS analog multiplexers are drop-in replacements for the popular DG508A and DG509A series devices. They each include an array of eight analog switches, a TTL/CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds and an ENABLE input for device selection when several multiplexers are present. The DG408 and DG409 feature lower signal ON resistance (<100Ω) and faster switch transition time (tTRANS <250ns) compared to the DG508A or DG509A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG408 series are made possible by using a high-voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. Power supplies may be single-ended from +5V to +34V, or split from ±5V to ±20V. The analog switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±5V analog input range.

Parameters

AttributesValue
Switch or MUXMUX
Channels (#)8
Configuration1 x 8:1
TON (ns)115
TOFF (ns)105
Charge Injection (pC)20
Drain Capacitance (pF)37
Leakage (nA)1
RDS (ON) (Ohms)40
Source Cap (pf)3
Vcc (V)5 to 34, ±5 to ±20
VCC (Single) (V)5 - 34
IS (mA)0.2
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP19.3 x 7.3 x 0.00162.5
SOICN9.9 x 3.9 x 0.00161.3
TSSOP5.0 x 4.4 x 0.00160.7

Applications

  • Data Acquisition Systems
  • Audio Switching Systems
  • Automatic Testers
  • Hi-Rel Systems
  • Sample and Hold Circuits
  • Communication Systems
  • Analog Selector Switch

Applied Filters: