| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MBE |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 0.00 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | 0 to +70°C |
| Channels (#) | 4 |
| Configuration | Quad NC |
| Drain Capacitance (pF) | 16 |
| IS (mA) | 1.0E-5 |
| Leakage (nA) | 0.02 |
| Length (mm) | 9.9 |
| MOQ | 2500 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 150 |
| Source Cap (pf) | 5 |
| Switch or MUX | Switch |
| TOFF (ns) | 360 |
| TON (ns) | 460 |
| Type of Switch | SPST |
| VCC (Single) (V) | 30 |
| Vcc (V) | ±15 (Typ) |
| Width (mm) | 3.9 |
Support is limited to customers who have already adopted these products.
The DG211 is a low cost, CMOS monolithic, Quad SPST analog switch. It can be used in general purpose switching applications for communications, instrumentation, process control and computer peripheral equipment and provides true bi-directional performance in the ON condition and blocks signals to 30VP-P in the OFF condition.