Features
- Switches ±15V Analog Signals
- TTL Compatibility
- Logic Inputs Accept Negative Voltages
- rON (Max) 175Ω
- Pb-Free Available (RoHS Compliant)
Description
Support is limited to customers who have already adopted these products.
The DG211 is a low cost, CMOS monolithic, Quad SPST analog switch. It can be used in general purpose switching applications for communications, instrumentation, process control and computer peripheral equipment and provides true bi-directional performance in the ON condition and blocks signals to 30VP-P in the OFF condition.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|
| DG211CJ | Obsolete | N/A | Out of Stock | PDIP | 16# | Tube | 2.5mm | 19.0 x 6.6 x 3.94 | No | 0 to +70°C |
| DG211CJZ | Obsolete | N/A | Out of Stock | PDIP | 16# | Tube | 2.5mm | 19.0 x 6.6 x 3.94 | No | 0 to +70°C |
| DG211CYZ | Obsolete | N/A | Out of Stock | SOICN | 16# | Tube | 1.3mm | 9.9 x 3.9 x 0.00 | No | 0 to +70°C |
| DG211CYZT | Obsolete | N/A | Out of Stock | SOICN | 16# | Reel | 1.3mm | 9.9 x 3.9 x 0.00 | No | 0 to +70°C |
Loading
Filters
Applied Filters
Log in required to subscribe
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Product Change NoticePDF 86 KB PCN12086 Oct 24, 2012
- End Of Life NoticePDF 692 KB PLC10100 Nov 04, 2010
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
- Application NotePDF 468 KB an557 May 24, 2002AI-generated Summary: The document details recommended test procedures for analog switches, focusing on key parameters such as crosstalk, break-before-make delay, and settling time. It explains how to measure crosstalk using decibel ratios and outlines the importance of break-before-make delay to prevent simultaneous switch closure. Settling time is measured to ensure output stability after input changes. It also covers input thresholds, leakage currents, power dissipation, and various switch capacitances, providing test circuit examples and conditions for accurate measurement.
- Application NotePDF 300 KB an1034 Nov 20, 1998AI-generated Summary: The document discusses the use of analog switches and multiplexers in wideband applications, highlighting the HI-524 monolithic wideband CMOS multiplexer and the HA-2541 amplifier. It emphasizes the importance of unity gain stability, fast settling time, and output swing for driving coaxial cables. The HI-524 includes feedback resistance to minimize offset voltage. Proper layout is crucial to avoid feedthrough and excessive capacitance. The document also outlines Renesas Electronics' disclaimers on product use, quality grades, safety responsibilities, environmental compliance, and legal restrictions.
- Application NotePDF 270 KB an520 Nov 20, 1998AI-generated Summary: Adding a pull-up resistor from CMOS inputs to +5V is essential when interfacing TTL outputs with CMOS inputs to improve interchangeability, noise immunity, compatibility, and reliability. A 2kΩ resistor is generally sufficient. CMOS inputs are compatible with CMOS logic at 5V to 15V without pull-ups. Mechanical switches require pull-up or pull-down resistors to prevent noise and contact issues. Renesas disclaims liability for misuse and emphasizes adherence to product specifications and legal regulations.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 843 KB an535 Jun 05, 2002AI-generated Summary: A Data Acquisition System (DAS) requires careful design of signal conditioning, transducer selection, and signal transmission to ensure high accuracy. Signal conditioning includes multiplexing, amplification, filtering, and calibration, ideally performed near the transducer. Transducers convert physical variables to electrical signals, often voltage, with low source resistance preferred. Signal paths can be single-ended or differential; differential paths better reject common mode noise, especially for low-level signals. Shielded twisted pairs and balanced lines reduce interference. Filters, typically Butterworth low-pass, prevent aliasing and maintain signal integrity.
- Application NotePDF 468 KB an557 May 24, 2002AI-generated Summary: The document details recommended test procedures for analog switches, focusing on key parameters such as crosstalk, break-before-make delay, and settling time. It explains how to measure crosstalk using decibel ratios and outlines the importance of break-before-make delay to prevent simultaneous switch closure. Settling time is measured to ensure output stability after input changes. It also covers input thresholds, leakage currents, power dissipation, and various switch capacitances, providing test circuit examples and conditions for accurate measurement.
- Application NotePDF 300 KB an1034 Nov 20, 1998AI-generated Summary: The document discusses the use of analog switches and multiplexers in wideband applications, highlighting the HI-524 monolithic wideband CMOS multiplexer and the HA-2541 amplifier. It emphasizes the importance of unity gain stability, fast settling time, and output swing for driving coaxial cables. The HI-524 includes feedback resistance to minimize offset voltage. Proper layout is crucial to avoid feedthrough and excessive capacitance. The document also outlines Renesas Electronics' disclaimers on product use, quality grades, safety responsibilities, environmental compliance, and legal restrictions.
- Application NotePDF 270 KB an520 Nov 20, 1998AI-generated Summary: Adding a pull-up resistor from CMOS inputs to +5V is essential when interfacing TTL outputs with CMOS inputs to improve interchangeability, noise immunity, compatibility, and reliability. A 2kΩ resistor is generally sufficient. CMOS inputs are compatible with CMOS logic at 5V to 15V without pull-ups. Mechanical switches require pull-up or pull-down resistors to prevent noise and contact issues. Renesas disclaims liability for misuse and emphasizes adherence to product specifications and legal regulations.
Application Notes & White Papers (4)
- Product Change NoticePDF 152 KB PCN12085 Nov 07, 2012
- Product Change NoticePDF 86 KB PCN12086 Oct 24, 2012
- End Of Life NoticePDF 692 KB PLC10100 Nov 04, 2010
Product Notices (PCN, EOL, etc) (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.