Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Resolution (bits)
Interface
Qualification Level
Lead Count (#)
Pkg. Type
Radiation Tolerant 8-Channel 14-Bit 900/480ksps SAR ADC
Active
—
Samples Available
14
—
Radiation Tolerant Plastic
48
TQFP
Radiation Hardened 8-Channel 14-Bit 900/480kSPS SAR ADC
Active
—
Samples Available
14
—
Class Ve, EM
28
CFP
Complete, 12-Bit A/D Converters with Microprocessor Interface
Active
—
Samples Available
12
—
Standard
28
SBDIP
8-Digit LED Microprocessor-Compatible Multiplexed Display Decoder Driver
Active
1ku | $37.76
Samples Available
—
BIT PAR., DIGIT SER.
Standard
28
CERDIP
8-Digit, Microprocessor-Compatible, LED Display Decoder Driver
Active
1ku | $19.44
Samples Available
—
BIT PAR., DIGIT SER.
Standard
28
SOICW
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
Active
—
Samples Available
12
—
Class Q
28
SBDIP
Complete, 12-Bit A/D Converters with Microprocessor Interface
—
Active
—
Samples Available
12
—
Class Q
28
SBDIP
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Resolution (bits)
Enabled
Resolution (bits)
Conversion Type
Enabled
Conversion Type
Technology
Enabled
Technology
VREF (V)
Enabled
VREF (V)
Interface
Enabled
Interface
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products