| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG64 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 64 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Channels (#) | 2 |
| Length (mm) | 9 |
| MOQ | 260 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 81 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 0.9 |
| Power Consumption Typ (mW) | 1240 |
| Price (USD) | $35.31246 |
| Qty. per Carrier (#) | 260 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 12 |
| Supply Voltage (V) | 1.8 - 1.8, 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 9 |
The DAC1208D750HN is a high-speed 12-bit dual channel Digital-to-Analog Converter (DAC) with selectable 2x, 4x or 8x interpolating filters optimized for multi-carrier WCDMA transmitters. Because of its digital on-chip modulation, the DAC1208d750 allows the complex I and Q inputs to be converted up from baseband to IF. The mixing frequency is adjusted via a Serial Peripheral Interface (SPI) with a 32-bit Numerically Controlled Oscillator (NCO) and the phase is controlled by a 16-bit register. The DAC1208D750 also includes a 2x, 4x or 8x clock multiplier which provides the appropriate internal clocks and an internal regulation to adjust the output full scale current.