Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input voltage 2.8V to 4.5V
  • 8 buck converters with dynamic voltage control
    • 2 x 4000mA dual phase
    • 1 x 1500mA
    • 1 x 1000mA
    • 3 x 600mA
    • 1 x 1000mA
  • 25 LDO regulators
    • 8 x 150mA
    • 6 x 200mA
    • 8 x 300mA
    • 3 x 400mA
  • Programmable power-mode sequencer
  • System supply and junction temperature monitoring
  • 12-bit general-purpose ADC
  • Coin cell/super-capacitor charger
  • Ultra-low power real-time clock with alarm
  • 32kHz oscillator with an external crystal
  • Package: WLCSP (4mm x 6mm, 0.4mm pitch)

Description

The DA9068 is a power management unit (PMU) optimized for supplying systems with multi-core CPUs, I/O, DDR memory, and peripherals.

The PMIC features dual-phase, single-phase and RF buck converters. High efficiency is achieved over a wide load range. All power switches are integrated and a high switching frequency allows low-profile inductors to be used.

DA9068 also includes additional modules such as real-time clock (RTC), general-purpose 12-bit ADC (GPADC) and general-purpose I/O pins (GPIO). These support different functions such as battery voltage supervision and device over-temperature protection. All DA9068 features can be accessed with software via the host processor, allowing high flexibility of applications.

Controlled by a programmable digital power manager, the user-programmable switched/linear regulators may be configured to meet the start-up sequence, voltage and timing requirements for most applications. Dynamic voltage scaling (DVS) is available to achieve optimal processor energy-per-task performance. Renesas' patented SmartMirror™ dynamic biasing is implemented on all linear regulators.

Dynamic voltage control (DVC) allows supply voltages of the DA9068 to be controlled dynamically according to the operating point of the system. The control can be realized via direct register writes through the I2C interface or via GPIOs.

Benefits

  • Enhanced energy-saving techniques:
    • Dynamic voltage scaling
    • Programmable power manager
  • Enhanced security:
    • System supply monitoring
    • Junction temperature monitoring
    • Watchdog timer
  • -30 °C to +85 °C junction temperature operation

Applications

  • Supply for multi-core application processors
  • Smartphones
  • Tablets
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
DA9068-ABUT2NRNDN/AOut of StockWLCSP154#Tape & Reel1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?