| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | |
| Lead Count (#): | 34 |
| Pkg. Dimensions (mm): | 2.4 x 2.66 x 0.5 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (DA14585-00000VV2) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 34 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Application | Beacons, Proximity tags & trackers, HID, RCU |
| GPIOs (#) | 14 |
| Pkg. Dimensions (mm) | 2.4 x 2.66 x 0.5 |
| Qty. per Reel (#) | 7500 |
| Rx current (mA) | 3.7 |
| Tx Current (mA) | 3.4 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| 2Mbps | Not Supported |
| ADC | 10-bit x 4-ch |
| AoA | Not Supported |
| AoD | Not Supported |
| Bluetooth® Mesh | Not Supported |
| CPU | M0 |
| Clock Rate (MHz) | 16 |
| Execute from FLASH | No |
| Extended Advertising | Not Supported |
| Flexible System Clock | No |
| GATT Caching | Not Supported |
| Hardware Crypto Engine | Yes |
| I2C (#) | 1 |
| Integrated Battery Charger | No |
| Integrated DCDC | Integrated Buck/Boost DC-DC converter |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| Longevity | 2032 Jun |
| MCU/MPU | M0 |
| MOQ | 7500 |
| Memory Size (OTP) (KB) | 64 |
| Operating Freq (Max) (MHz) | 16 |
| Output Power Range (dBm) | -20 |
| Periodic Advertising | Not Supported |
| Pitch (mm) | 0.4 |
| Pkg. Type | WLCSP |
| Price (USD) | $2.82396 |
| Proprietary 2G4 protocol | No |
| QSPI Interface (#) | 0 |
| RAM (KB) | 96KB |
| ROM (KB) | 128 |
| Recommended for new Designs | Yes |
| SPI (#) | 1 |
| Sensitivity (dBm) (dBm) | -93 |
| UART (#) | 2 |
| USB Ports (#) | 0 |
| Vcc (V) | 0.9-3.3 |
| Wireless Standard | BLE 5.0 Core specification |
Connected devices are constantly evolving. New generations appear that are smarter, more full-featured and have longer battery lifetimes. To enable this, SmartBond™ has evolved too. SmartBond 5.0 is smarter, more flexible, and even lower power. The DA14585 offers designers all the benefits of the industry-leading DA1458x but with even greater flexibility to create more advanced applications from the smallest footprints and power budgets.
As part of the SmartBond family, the DA14585 is one of the smallest, lowest power and most integrated Bluetooth® solutions available. This versatile system-on-chip (SoC) is ideal for adding Bluetooth Low Energy (LE) to products like remote controls, proximity tags, beacons, connected medical devices, and smart home nodes. It supports all Bluetooth developments up to Bluetooth 5. Plus, with 96kB of RAM, the DA14585 has double the memory for user applications of its predecessor to take full advantage of the standard's features. It also includes an integrated microphone interface for voice support at low additional cost. The wide supply voltage range (0.9V to 3.6V) covers a larger choice of energy sources and gives full design flexibility. Large memory enables complex applications, while ultra‑low power efficiency maximizes battery life and minimizes system Bill of Materials (BOM) cost.
Like all SmartBond solutions, the DA14585 is easy to design-in and supports standalone as well as hosted applications. It is supported by a complete development environment and the SmartSnippets™ software that helps you optimize your software for power consumption.