Features
- Pin compatible and function/feature compatible with the D2 Audio DSP D2-3 family device
- All digital Class-D amplifier controller
- Full 5.1/7.1/9.1-channel amplifier platform support
- Enhanced audio processing decoders
- D2 Audio DSP sound enhancement algorithm and virtualization
- Expanded on-chip memory capacity
- 12 channels of Digital Signal Processing (DSP) including equalizers, filters, mixers and other common audio processing blocks
- Fully configurable and routable audio signal paths
- Flexible audio input and output configurations
- Embedded 8-channel sample rate converter; Sample rates from 32kHz up to 192kHz
- Supports bridged, half-bridged, and Bridge-Tied Load (BTL) topologies, using discrete or integrated power stages from 10W to over 500W
- Complete fault protection with automatic recovery
Description
The D2-6 family (D2-71083, D2-74083, D2-71583, D2-74583, and D2-74383) digital audio processor devices are complete System-on Chip (SoC) audio processor and Class-D amplifier controllers. Integrated DSP processing and configurable audio processing algorithms provide an extremely flexible platform for feature rich and cost-effective quality audio solutions which benefit from the addition of Class-D amplifiers and DSP audio processing, meeting demands of consumer electronics applications. The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support. The D2-6 device family supports full audio decoding for formats including Dolby® Digital, Dolby® Pro Logic IIx, AAC LC™, DTS® Digital Surround, and Dolby® Digital Plus. The D2-6 family is pin-compatible and function/feature compatible with the D2-3 family devices, enabling additional decoding capability to existing designs, or providing cost optimization to lower-featured systems not requiring the additional audio processing and decode capability.
Applications
- Audio Video Receiver (AVR)
- Multi-channel surround soundbar
- Home Theater in a Box (HTiB)
- Multi-channel Multi-Media (MM) systems
- Installed steerable audio arrays
- Bluetooth/WiFi voice-enabled speaker systems
- Automotive trunk/amplified solutions
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category |
|---|---|---|---|---|---|---|---|---|---|
| D2-74383-LR | Obsolete | N/A | Out of Stock | LQFP | 128# | Tray | 3 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
- DatasheetPDF 1.29 MB FN7838 Jun 02, 2023
- Application NotePDF 184 KB r32an0007eu0100-d2-audio-dsp-output-filter-design May 20, 2019AI-generated Summary: The document explains the design and selection of output filters for D2 Audio DSP half-bridge and full-bridge configurations. It details the half-bridge output stage, filter network, and bias network that provides a DC offset and AC ground reference. It covers filter operation principles, emphasizing the second-order LC low-pass filter to attenuate high-frequency PWM signals. Loudspeaker impedance impacts filter damping and response. Recommended component values for inductors, capacitors, and bias networks are provided for various load impedances and power ratings.
- Application NotePDF 147 KB r32an0006eu-d2-audio-eeprom-spi May 15, 2019AI-generated Summary: The document explains procedures for writing firmware and parameter data to EEPROM or SPI Flash memories in D2 Audio DSP systems using an external microcontroller. It details booting methods, control pin configurations, and communication protocols for different D2 Audio device families (D2-1, D2-3, D2-4, D2-6). The process involves loading bootloader or boot code hex files, writing settings to memory, and rebooting to run from the updated non-volatile memory. Specific I2C addresses and pin states are critical for successful operations.
- Application NotePDF 155 KB r32an0005eu-d2-3-d2-6-audio-soc May 15, 2019AI-generated Summary: The document details the programmable I/O pin assignments and hardware functions for the D2 Audio SOC family. It explains the allocation of dedicated and assignable pins for features like master volume control, headphone detection, mute function, temperature monitoring, power stage protection, and error reporting. Each function's enable/disable options, pin assignments, and operational parameters are configurable via the D2 Audio Customization GUI. The guide emphasizes efficient pin usage and protection mechanisms for audio output stages.
- Application NotePDF 297 KB r32an0002eu-d2-audio-dsp May 13, 2019AI-generated Summary: The D2 Audio Customization GUI v3 offers a comprehensive set of audio processing blocks including Excursion Control, Delay, Compressor, Expander, Envelope VCA, Reverb, Chime Generator, RMS Level Meter, Fade-Pan, Mono Mixer, Dither Generator, Harmonics Generator, and Compound Blocks. It supports real-time interactive control with graphical displays for magnitude and phase, enabling precise parameter adjustments. The software allows flexible signal flow editing with dynamic register addressing and integration of third-party virtualization algorithms. Each audio block has dedicated registers, and the system generates updated header files for seamless controller integration.
- DatasheetPDF 1.29 MB FN7838 Jun 02, 2023
Recommended Documents (1)
- DatasheetPDF 1.29 MB FN7838 Jun 02, 2023
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 184 KB r32an0007eu0100-d2-audio-dsp-output-filter-design May 20, 2019AI-generated Summary: The document explains the design and selection of output filters for D2 Audio DSP half-bridge and full-bridge configurations. It details the half-bridge output stage, filter network, and bias network that provides a DC offset and AC ground reference. It covers filter operation principles, emphasizing the second-order LC low-pass filter to attenuate high-frequency PWM signals. Loudspeaker impedance impacts filter damping and response. Recommended component values for inductors, capacitors, and bias networks are provided for various load impedances and power ratings.
- Application NotePDF 147 KB r32an0006eu-d2-audio-eeprom-spi May 15, 2019AI-generated Summary: The document explains procedures for writing firmware and parameter data to EEPROM or SPI Flash memories in D2 Audio DSP systems using an external microcontroller. It details booting methods, control pin configurations, and communication protocols for different D2 Audio device families (D2-1, D2-3, D2-4, D2-6). The process involves loading bootloader or boot code hex files, writing settings to memory, and rebooting to run from the updated non-volatile memory. Specific I2C addresses and pin states are critical for successful operations.
- Application NotePDF 155 KB r32an0005eu-d2-3-d2-6-audio-soc May 15, 2019AI-generated Summary: The document details the programmable I/O pin assignments and hardware functions for the D2 Audio SOC family. It explains the allocation of dedicated and assignable pins for features like master volume control, headphone detection, mute function, temperature monitoring, power stage protection, and error reporting. Each function's enable/disable options, pin assignments, and operational parameters are configurable via the D2 Audio Customization GUI. The guide emphasizes efficient pin usage and protection mechanisms for audio output stages.
- Application NotePDF 297 KB r32an0002eu-d2-audio-dsp May 13, 2019AI-generated Summary: The D2 Audio Customization GUI v3 offers a comprehensive set of audio processing blocks including Excursion Control, Delay, Compressor, Expander, Envelope VCA, Reverb, Chime Generator, RMS Level Meter, Fade-Pan, Mono Mixer, Dither Generator, Harmonics Generator, and Compound Blocks. It supports real-time interactive control with graphical displays for magnitude and phase, enabling precise parameter adjustments. The software allows flexible signal flow editing with dynamic register addressing and integration of third-party virtualization algorithms. Each audio block has dedicated registers, and the system generates updated header files for seamless controller integration.
Application Notes & White Papers (4)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Reza D2-6 Family Audio SOC Dolby decoding and licensing
Is it necessary to obtain Dolby's license to purchase and use the D2-6 Family Audio SOC decoding Dolby audio of Reza to make commercial products
Feb 10, 2023 -
Encode audio in S/PDIF format
Hello, I'm looking for a simple solution to convert microphone audio to S/PDIF stream. Does Renesas have products in its portfolio to achieve this functionality? Thanks. Pavel. This thread was automatically locked due to age.
Jun 4, 2023